To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm SMC Jack (Female) Bulkhead Connector for RG179, RG187 Cable, Clamp/Solder

SKU: FMCN1565
Pricing
QUANTITYPRICE
1-24$7.66
25-49$7.28
50-99$6.89
100-249$6.59
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG179
Interface Type 2RG187
Description

75 Ohm SMC Jack (Female) Bulkhead Connector for RG179, RG187 Cable, Clamp/Solder

FMCN1565 SMC jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG179, RG187 and a 75 Ohm impedance. This SMC jack bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our jack SMC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SMC jack bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMC coaxial connector has a brass body with nickel plating. Our FMCN1565 SMC connector uses nickel plating material. This SMC jack bulkhead coaxial RF connector is RoHS compliant, you can find this SMC jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack SMC bulkhead connector purchases will ship the same day. Our bulkhead SMC jack RG179 / RG187 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.