Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack (Female) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), .232 inch Hole Spacing, Solder

SKU: FMCN1562
Pricing
QUANTITYPRICE
1-24$4.38
25-49$4.16
50-99$3.94
100-249$3.77
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 25
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Termination TypeTerminal
Interface Type 1Solder Cup
Description

SMC Jack (Female) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), .232 inch Hole Spacing, Solder

FMCN1562 SMC jack 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This SMC jack 4 hole flange connector uses shield attachment of solder attachment for the contact. Our jack SMC terminal connector provides a minimum frequency of Error and a maximum frequency of Error.

SMC jack 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMC terminal connector has a brass body with gold plating. Our FMCN1562 SMC connector uses gold plating material. This SMC jack 4 hole flange terminal RF connector is RoHS compliant, you can find this SMC jack 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave jack SMC 4 hole flange connector purchases will ship the same day. Our 4 hole flange SMC jack solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.