To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack (Female) Bulkhead PCB Connector .062 inch End Launch, Solder

SKU: SC8804
Pricing
QUANTITYPRICE
1-24$43.59
25-49$41.41
50-99$39.23
100-249$37.49
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 293
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC8804
Datasheet
SC8804
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency10 GHz
Termination TypePCB
Interface Type 1.062 inch End Launch
Description

SMC Jack (Female) Bulkhead PCB Connector .062 inch End Launch, Solder

SC8804 SMC jack bulkhead PCB connector from Fairview Microwave has an interface type of .062 inch end launch and a 50 Ohm impedance. This SMC jack bulkhead connector uses shield attachment of solder attachment for the contact. Our jack SMC PCB connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.

SMC jack bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMC PCB connector has a brass body with gold plating. Our SC8804 SMC connector uses brass contact and a gold plating material. This SMC jack bulkhead PCB RF connector is RoHS compliant, you can find this SMC jack bulkhead PCB connector datasheet specifications above.

Fairview Microwave jack SMC bulkhead connector purchases will ship the same day. Our bulkhead SMC jack .062 inch end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.