To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm SMC Jack (Female) PCB Connector Thru Hole, Solder , .200 inch x .067 inch Hole Spacing

SKU: FMCN1554
Pricing
QUANTITYPRICE
1-24$26.59
25-49$25.26
50-99$23.93
100-249$22.87
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 139
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

75 Ohm SMC Jack (Female) PCB Connector Thru Hole, Solder , .200 inch x .067 inch Hole Spacing

FMCN1554 SMC jack PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This SMC jack connector uses shield attachment of solder attachment for the contact. Our jack SMC PCB connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

SMC jack PCB RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMC PCB connector has a brass body with gold plating. Our FMCN1554 SMC connector uses brass contact and a gold plating material. you can find this SMC jack PCB connector datasheet specifications above.

Fairview Microwave jack SMC connector purchases will ship the same day. Our SMC jack thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.