Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Female (Jack) Connector For RG405 Cable Up To 8 GHz, Solder

SKU: SC5180
Pricing
QUANTITYPRICE
1-24$2.70
25-49$2.57
50-99$2.43
100-249$2.32
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency8 GHz
Termination TypeCoax
Interface Type 1RG405
Description

SMP Female (Jack) Connector For RG405 Cable Up To 8 GHz, Solder

SC5180 SMP female coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMP female connector uses shield attachment of solder attachment for the contact. Our female SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 8 GHz.

SMP female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.1:1. This Fairview Microwave SMP coaxial connector has a beryllium copper body with gold plating. Our SC5180 SMP connector uses beryllium copper contact and a gold plating material. This SMP female coaxial RF connector is RoHS and up to 8 ghz compliant, you can find this SMP female coaxial up to 8 ghz connector datasheet specifications above.

Fairview Microwave female SMP connector purchases will ship the same day. Our SMP female RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.