Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Female (Jack) PCB Connector Thru Hole, Solder

SKU: SC5339
Pricing
QUANTITYPRICE
1-24$30.72
25-49$29.18
50-99$27.65
100-249$26.42
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 694
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5339
Datasheet
SC5339
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

SMP Female (Jack) PCB Connector Thru Hole, Solder

SC5339 SMP female PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMP female connector uses shield attachment of solder attachment for the contact. Our female SMP PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMP female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC5339 SMP connector uses beryllium copper contact. This SMP female PCB RF connector is RoHS compliant, you can find this SMP female PCB connector datasheet specifications above.

Fairview Microwave female SMP connector purchases will ship the same day. Our SMP female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.