Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange for RG405 Cable

SKU: FMCO1054
Pricing
QUANTITYPRICE
1-24$5.00
25-49$4.75
50-99$4.50
100-249$4.30
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FMCO1063
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG405
Description

SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange for RG405 Cable

FMCO1054 SMP male 2 hole flange coaxial limited detent connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This SMP male 2 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our male SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMP male 2 hole flange coaxial limited detent RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMP coaxial connector has a brass body with gold plating. Our FMCO1054 SMP connector uses beryllium copper contact and a gold plating material. This SMP male 2 hole flange coaxial limited detent RF connector is RoHS compliant, you can find this SMP male 2 hole flange coaxial limited detent connector datasheet specifications above.

Fairview Microwave male SMP 2 hole flange connector purchases will ship the same day. Our 2 hole flange SMP male RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.