Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Female Connector Solder Attachment 4 Hole Flange for FM-SR086ALTN, FM-SR086TB, RG405, .232 inch Hole Spacing

SKU: FMCN1871
Pricing
QUANTITYPRICE
1-24$7.66
25-49$7.28
50-99$6.89
100-249$6.59
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1871
Datasheet
FMCN1871
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method4 Hole Flange
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

SSMA Female Connector Solder Attachment 4 Hole Flange for FM-SR086ALTN, FM-SR086TB, RG405, .232 inch Hole Spacing

FMCN1871 SSMA female 4 hole flange coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This SSMA female 4 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our female SSMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SSMA female 4 hole flange coaxial RF connector has a TEFLON dielectric type and a VSWR of . This Fairview Microwave SSMA coaxial connector has a stainless steel body with gold plating. Our FMCN1871 SSMA connector uses gold plating material. This SSMA female 4 hole flange coaxial RF connector is RoHS compliant, you can find this SSMA female 4 hole flange coaxial connector datasheet specifications above.

Fairview Microwave female SSMA 4 hole flange connector purchases will ship the same day. Our 4 hole flange SSMA female FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.