Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack Bulkhead Connector for RG-178, RG-196 Cable, Crimp/Solder, Gold Plated Berllium Copper Body, Length 0.74 In

SKU: FMCN1293
Pricing
QUANTITYPRICE
1-24$33.39
25-49$31.72
50-99$30.05
100-249$28.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 26
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG-178
Interface Type 2RG-196
Description

SSMC Jack Bulkhead Connector for RG-178, RG-196 Cable, Crimp/Solder, Gold Plated Berllium Copper Body, Length 0.74 In

FMCN1293 SSMC jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG-178, RG-196 and a 50 Ohm impedance. This SSMC jack bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our jack SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack bulkhead coaxial RF connector has a teflon dielectric type and a VSWR of 1.44:1. This Fairview Microwave SSMC coaxial connector has a beryllium copper body with gold plating. Our FMCN1293 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack bulkhead coaxial RF connector is RoHS compliant, you can find this SSMC jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack SSMC bulkhead connector purchases will ship the same day. Our bulkhead SSMC jack RG-178 / RG-196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.