Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack (Female) Connector for RG316, RG174, RG188, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SKU: FMCN1294
Pricing
QUANTITYPRICE
1-24$26.19
25-49$24.88
50-99$23.57
100-249$22.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 49
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Interface Type 4LMR-100A
Interface Type 5LMR-100A-FR
Description

SSMC Jack (Female) Connector for RG316, RG174, RG188, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

FMCN1294 SSMC jack coaxial connector from Fairview Microwave has an interface type of RG316, RG174, RG188, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This SSMC jack connector uses shield attachment of crimp/solder attachment for the contact. Our jack SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack coaxial RF connector has a teflon dielectric type and a VSWR of 1.49:1. This Fairview Microwave SSMC coaxial connector has a beryllium copper body with gold plating. Our FMCN1294 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack coaxial RF connector is RoHS compliant, you can find this SSMC jack coaxial connector datasheet specifications above.

Fairview Microwave jack SSMC connector purchases will ship the same day. Our SSMC jack RG316 / RG174 / RG188 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.