Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack (Female) Bulkhead Connector for RG405, RG405 Tinned, .086 SR Cable, Clamp/Solder

SKU: FMCN1255
Pricing
QUANTITYPRICE
1-24$11.79
25-49$11.20
50-99$10.61
100-249$10.14
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1255
Datasheet
FMCN1255
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

SSMC Jack (Female) Bulkhead Connector for RG405, RG405 Tinned, .086 SR Cable, Clamp/Solder

FMCN1255 SSMC jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This SSMC jack bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our jack SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack bulkhead coaxial RF connector has a teflon dielectric type and a VSWR of 1.38:1. This Fairview Microwave SSMC coaxial connector has a beryllium copper body with gold plating. Our FMCN1255 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack bulkhead coaxial RF connector is RoHS compliant, you can find this SSMC jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack SSMC bulkhead connector purchases will ship the same day. Our bulkhead SSMC jack RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.