Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack to SSMC Jack Bulkhead Adapter, High Temp, 1.25 VSWR

SKU: SM2182
Pricing
QUANTITYPRICE
1-24$94.99
25-49$90.24
50-99$85.49
100-249$81.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2Bulkhead
Description

SSMC Jack to SSMC Jack Bulkhead Adapter, High Temp, 1.25 VSWR

SSMC adapter SM2182 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SSMC to SSMC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SSMC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

SSMC to SSMC adapter is constructed with jack gender on side 1 and jack on side 2. SM2182 SSMC jack to SSMC jack coaxial adapter from Fairview is a straight body style. This straight SSMC connector adapter is an in-line RF adapter design.

Fairview jack SSMC to jack SSMC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SSMC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SSMC coaxial cables that ship quickly from our facility for all your RF adapter component needs.