Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack PCB Connector Thru Hole Solder Attachment

SKU: FMCN1261
Pricing
QUANTITYPRICE
1-24$24.59
25-49$23.36
50-99$22.13
100-249$21.15
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

SSMC Jack PCB Connector Thru Hole Solder Attachment

FMCN1261 SSMC jack PCB connector from Fairview Microwave has an interface type of thru hole and a impedance. This SSMC jack connector uses shield attachment of solder attachment for the contact. Our jack SSMC PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack PCB RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave SSMC PCB connector has a brass body with gold plating. Our FMCN1261 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack PCB RF connector is RoHS compliant, you can find this SSMC jack PCB connector datasheet specifications above.

Fairview Microwave jack SSMC connector purchases will ship the same day. Our SSMC jack thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.