Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack Bulkhead Connector Turret Terminal, Solder, Gold Plated Brass Body, Length 0.51 In

SKU: FMCN1260
Pricing
QUANTITYPRICE
1-24$12.19
25-49$11.58
50-99$10.97
100-249$10.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeTerminal
Interface Type 1Turret
Description

SSMC Jack Bulkhead Connector Turret Terminal, Solder, Gold Plated Brass Body, Length 0.51 In

FMCN1260 SSMC jack bulkhead terminal connector from Fairview Microwave has an interface type of turret and a 50 Ohm impedance. This SSMC jack bulkhead connector uses shield attachment of solder attachment for the contact. Our jack SSMC terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack bulkhead terminal RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave SSMC terminal connector has a brass body with gold plating. Our FMCN1260 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack bulkhead terminal RF connector is RoHS compliant, you can find this SSMC jack bulkhead terminal connector datasheet specifications above.

Fairview Microwave jack SSMC bulkhead connector purchases will ship the same day. Our bulkhead SSMC jack turret connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.