To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

SKU: FM9860B/SF-20
Pricing
QUANTITYPRICE
1-4$2,130.00
5-9$2,044.80
10-24$1,959.60
25-99$1,874.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9860B/SF-20
Datasheet
FM9860B/SF-20
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-159
Gain Min20
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Description

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9860B/SF-20 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-159 waveguide size. Fairview WR-159 waveguide horn antenna is constructed with a SMA female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-159 waveguide antenna with SMA female transition adapter from Fairview Microwave has 20 dBi of gain and is in-stock now. Our CMR WR-159 20 dBi gain horn waveguide antenna has a minimum frequency of 4.9 GHz and a maximum frequency of 7.05 GHz. Waveguide antenna FM9860B/SF-20 that operates from 4.9 GHz – 7.05 GHz it is able to achieve an impressive gain of 20 dBi, is equipped with a CMR WR-159 designation. This waveguide WR-159 horn antenna with CMR transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 20 dBi gain waveguide horn with CMR input can be found on the WR-159 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9860B/SF-20 waveguide antenna horn with CMR coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.