To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) to RP SMA Male (Plug) Cable LMR-240 Coax Up To 6 GHz, 1.35 VSWR

SKU: FMCA1217
Cable length
DISCONTINUED PRODUCT
Replaced By: FMC00441
Product Documents
0110
FMCA1217
Datasheet
FMCA1217
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50
Description

N Male (Plug) to RP SMA Male (Plug) Cable LMR-240 Coax Up To 6 GHz, 1.35 VSWR

RF cable assembly part number FMCA1217 N male (plug) to RP SMA male (plug) cable LMR-240 coax up to 6 GHz, 1.35 VSWR from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N male (plug) to RP SMA male (plug) cable LMR-240 coax up to 6 GHz, 1.35 VSWR, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a RPSMA cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. Type N cable FMCA1217 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview N type male to RP-SMA male cable assembly FMCA1217 is built with LMR-240 coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N male to RP-SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1217 can also be used as a RP-SMA male to N type male cable because the assembly operates in both directions.

Type N male to SMA Reverse Polarity male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.