Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 to 2.92mm Female End Launch Waveguide to Coax Adapter Square Cover Standard with 18 GHz to 26.5 GHz K Band in Aluminum

SKU: 42AEL86
Pricing
QUANTITYPRICE
1-4$582.32
5-9$559.03
10-24$535.73
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-42
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector Series2.92mm
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Maximum VSWR1.35:1
Description

WR-42 to 2.92mm Female End Launch Waveguide to Coax Adapter Square Cover Standard with 18 GHz to 26.5 GHz K Band in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) 42AEL86 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WR-42 and square cover flange. This WR-42 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is 50 Ohm and female gender.

WR-42 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Fairview WR-42 2.92mm transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-42 to 2.92mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-42 waveguide transition adapter to coaxial 2.92mm part number 42AEL86 is currently in stock at our location. Our end launch wave guide WR-42 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.