Waveguide to Coaxial Adapters from Fairview Microwave are also known as waveguide to coax transitions. Our Waveguide to Coaxial Adapters include WR-112, WR-137, WR-15, WR-159, WR-187, WR-19, WR-22, WR-229, WR-28, WR-284, WR-34, WR-340, WR-42, WR-430, WR-51, WR-62, WR-75, WR-90, WRD180C24 and WRD750D24 waveguide sizes.
1.85mm, 2.4mm, 2.92mm, N and SMA waveguide to coaxial adapters are in-stock and available for same day shipment. Fairview Waveguide to Coaxial Adapters have a maximum frequency of 65 GHz and a max VSWR of 1.25 depending of model. Waveguide to Coaxial Adapters have a body material of aluminum or copper and a connector body material of brass or passivated stainless steel.