Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Bulkhead Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Solder

SKU: FMCN1416
Pricing
QUANTITYPRICE
1-24$17.79
25-49$16.90
50-99$16.01
100-249$15.30
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 57
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5FM-SR086CU
Description

TNC Female (Jack) Bulkhead Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Solder

FMCN1416 TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1416 TNC connector uses beryllium copper contact and a nickel plating material. you can find this TNC female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC female FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / FM-SR086CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.