Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Bulkhead Connector for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU Cable, Solder

SKU: FMCN1599
DISCONTINUED PRODUCT
Replaced By: FMCN1879
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Interface Type 4FM-SR141CUTN
Interface Type 5FM-SR141CU
Description

TNC Female (Jack) Bulkhead Connector for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU Cable, Solder

FMCN1599 TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, FM-SR141CU and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1599 TNC connector uses beryllium copper contact and a nickel plating material. you can find this TNC female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC female FM-SR141ALTN / FM-SR141TB / FM-SR141TBJ / FM-SR141CUTN / FM-SR141CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.