Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Connector For RG316, RG174 Cable, Crimp/Solder

SKU: FMC01062
Pricing
QUANTITYPRICE
1-24$3.93
25-49$3.73
50-99$3.54
100-249$3.38
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 981
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

TNC Female (Jack) Connector For RG316, RG174 Cable, Crimp/Solder

FMC01062 TNC female coaxial connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This TNC female connector uses shield attachment of crimp/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMC01062 TNC connector uses brass contact and a nickel plating material. This TNC female coaxial RF connector is RoHS compliant, you can find this TNC female coaxial connector datasheet specifications above.

Fairview Microwave female TNC connector purchases will ship the same day. Our TNC female RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.