Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Bulkhead Connector For .047 SR Cable IP68 Rated, Clamp/Solder

SKU: SC4252
Pricing
QUANTITYPRICE
1-24$50.99
25-49$48.44
50-99$45.89
100-249$43.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 237
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1.047 SR
Description

TNC Female (Jack) Bulkhead Connector For .047 SR Cable IP68 Rated, Clamp/Solder

SC4252 TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of .047 SR and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

TNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4252 TNC connector uses beryllium copper contact and a nickel plating material. This TNC female bulkhead coaxial RF connector is RoHS and IP68 rated compliant, you can find this TNC female bulkhead coaxial IP68 rated connector datasheet specifications above.

Fairview Microwave female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC female .047 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.