Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG316, RG174, LMR-100 Cable IP67 Rated, Clamp/Solder

SKU: SC4256
Pricing
QUANTITYPRICE
1-24$61.99
25-49$58.89
50-99$55.79
100-249$53.31
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 240
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3LMR-100
Description

TNC Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG316, RG174, LMR-100 Cable IP67 Rated, Clamp/Solder

SC4256 TNC female 4 hole flange coaxial connector from Fairview Microwave has an interface type of RG316, RG174, LMR-100 and a 50 Ohm impedance. This TNC female 4 hole flange connector uses shield attachment of clamp/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

TNC female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4256 TNC connector uses beryllium copper contact and a nickel plating material. This TNC female 4 hole flange coaxial RF connector is RoHS and IP67 rated compliant, you can find this TNC female 4 hole flange coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave female TNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange TNC female RG316 / RG174 / LMR-100 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.