Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Bulkhead Connector For RG405, RG405 Tinned, .086 SR Cable IP67 Unmated, Solder

SKU: SC4253
Pricing
QUANTITYPRICE
1-24$38.43
25-49$36.51
50-99$34.59
100-249$33.05
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

TNC Female (Jack) Bulkhead Connector For RG405, RG405 Tinned, .086 SR Cable IP67 Unmated, Solder

SC4253 TNC female bulkhead coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC4253 TNC connector uses phosphor bronze contact. This TNC female bulkhead coaxial RF connector is RoHS and IP67 unmated compliant, you can find this TNC female bulkhead coaxial IP67 unmated connector datasheet specifications above.

Fairview Microwave female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC female RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.