RA TNC Female Connector Solder Cup Terminal Solder Attachment 4 Hole Flange
SKU: SC4239
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | TNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Termination Type | Terminal |
Interface Type 1 | Solder Cup |
Description
RA TNC Female Connector Solder Cup Terminal Solder Attachment 4 Hole Flange
SC4239 RA TNC female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This TNC female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female TNC right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
Right angle TNC female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC terminal connector has a brass body with nickel plating. Our SC4239 TNC RA connector uses beryllium copper contact and a nickel plating material. This TNC female right angle 4 hole flange terminal RF connector is RoHS compliant, you can find this TNC female right angle 4 hole flange terminal connector datasheet specifications above.
Fairview Microwave RA female TNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange TNC right angle female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.