Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

SKU: FMCN1874
Pricing
QUANTITYPRICE
1-24$20.19
25-49$19.18
50-99$18.17
100-249$17.36
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 43
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1874
Datasheet
FMCN1874
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

TNC Male Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

FMCN1874 TNC male coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This TNC male connector uses shield attachment of clamp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1874 TNC connector uses nickel plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.