Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male Right Angle Connector Solder Attachment for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, RG402

SKU: FMCN1877
Pricing
QUANTITYPRICE
1-24$19.39
25-49$18.42
50-99$17.45
100-249$16.68
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1877
Datasheet
FMCN1877
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Interface Type 4FM-SR141CUTN
Interface Type 5RG402
Description

TNC Male Right Angle Connector Solder Attachment for FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, RG402

FMCN1877 RA TNC male coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN, FM-SR141TB, FM-SR141TBJ, FM-SR141CUTN, RG402 and a 50 Ohm impedance. This TNC male connector uses shield attachment of solder/solder attachment for the contact. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle TNC male coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1877 TNC RA connector uses brass contact and a nickel plating material. This TNC male right angle coaxial RF connector is RoHS compliant, you can find this TNC male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male TNC connector purchases will ship the same day. Our TNC right angle male FM-SR141ALTN / FM-SR141TB / FM-SR141TBJ / FM-SR141CUTN / RG402 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.