Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle TNC Male (Plug) Connector For RG174, RG316, RG188, LMR-100 Cable, Crimp/Solder

SKU: FMCN1150
Pricing
QUANTITYPRICE
1-24$33.99
25-49$32.29
50-99$30.59
100-249$29.23
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 65
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Description

Right Angle TNC Male (Plug) Connector For RG174, RG316, RG188, LMR-100 Cable, Crimp/Solder

FMCN1150 RA TNC male coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, LMR-100 and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC right angle coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

Right angle TNC male coaxial RF connector has a delrin dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1150 TNC RA connector uses brass contact and a nickel plating material. This TNC male right angle coaxial RF connector is RoHS compliant, you can find this TNC male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male TNC connector purchases will ship the same day. Our TNC right angle male RG174 / RG316 / RG188 / LMR-100 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.