To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle TNC Male (Plug) Connector For RG55, RG58 Cable, Clamp/Solder

SKU: SC4266
Pricing
QUANTITYPRICE
1-24$34.19
25-49$32.48
50-99$30.77
100-249$29.40
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG58
Description

Right Angle TNC Male (Plug) Connector For RG55, RG58 Cable, Clamp/Solder

SC4266 RA TNC male coaxial connector from Fairview Microwave has an interface type of RG55, RG58 and a 50 Ohm impedance. This TNC male connector uses shield attachment of clamp/solder attachment for the contact. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4266 TNC RA connector uses brass contact and a nickel plating material. This TNC male right angle coaxial RF connector is RoHS compliant, you can find this TNC male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male TNC connector purchases will ship the same day. Our TNC right angle male RG55 / RG58 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.