Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) to TNC Female (Jack) Adapter IP67 UnMated, Tri-Metal Plated Brass Body, 1.3 VSWR

SKU: SM4463
Pricing
QUANTITYPRICE
1-24$66.99
25-49$63.64
50-99$60.29
100-249$57.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM4463
Datasheet
SM4463
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Tri-Metal
Description

TNC Male (Plug) to TNC Female (Jack) Adapter IP67 UnMated, Tri-Metal Plated Brass Body, 1.3 VSWR

TNC adapter SM4463 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to TNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

TNC to TNC adapter is constructed with male gender on side 1 and female on side 2. SM4463 TNC male to TNC female coaxial adapter from Fairview is a straight body style. This straight TNC connector adapter is an in-line RF adapter design.

Fairview male TNC to female TNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.