WR-10 Waveguide H-Bend Instrumentation Grade Using UG-387/U-Mod Flange With a 75 GHz to 110 GHz Frequency Range
SKU: SMF-10HB-001
Key Specifications
Key Specifications. |
Type of Bend | H-Bend |
Waveguide Size 1 | WR-10 |
Flange Size 1 | UG-387/U-Mod |
Waveguide Size 2 | WR-10 |
Flange Size 2 | UG-387/U-Mod |
Frequency, Min | 75 GHz |
Frequency, Max | 110 GHz |
Description
WR-10 Waveguide H-Bend Instrumentation Grade Using UG-387/U-Mod Flange With a 75 GHz to 110 GHz Frequency Range
Waveguide bend SMF-10HB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-10 waveguide size.Our WR-10 H-Bend waveguide is constructed with a UG-387/U-Mod flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.
This WR-10 H-Bend waveguide with UG-387/U-Mod flange from Fairview is instrumentation grade and in-stock now.Our WR-10 instrumentation grade waveguide bend has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.
H-Bend waveguide with WR-10 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-10HB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.