To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-137 to Type N Female Waveguide to Coax Adapter PDR70 Standard with 5.85 GHz to 8.2 GHz in Aluminum

SKU: SMW137ACNG
Pricing
QUANTITYPRICE
1-9$403.99
10-24$387.83
25-99$371.67
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 13
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMW137ACNG
Datasheet
SMW137ACNG
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Maximum VSWR1.25:1
Description

WR-137 to Type N Female Waveguide to Coax Adapter PDR70 Standard with 5.85 GHz to 8.2 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW137ACNG is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-137 and PDR70 flange. This WR-137 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-137 waveguide to coaxial transition adapter with N connector has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz. Fairview WR-137 N transition adapter for coax is designed with a body material of aluminum and connector body material of brass. Our WR-137 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-137 waveguide transition adapter to coaxial N part number SMW137ACNG is currently in stock at our location. Our right angle wave guide WR-137 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.