WR-15 to 1.85mm Female Waveguide to Coax Adapter UG-385/U-Mod Round Cover Standard with 50 GHz to 65 GHz U-V Band in Copper
SKU: 15AC206
Pricing
Price: $1,706.12
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:5
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Waveguide Size | WR-15 |
Flange Size | UG-385/U-Mod |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | 1.85mm |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 50 GHz |
Maximum Frequency | 65 GHz |
Maximum VSWR | 2.2:1 |
Description
WR-15 to 1.85mm Female Waveguide to Coax Adapter UG-385/U-Mod Round Cover Standard with 50 GHz to 65 GHz U-V Band in Copper
Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) 15AC206 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-15 and round cover flange. This WR-15 waveguide to coax adapter / transition is constructed with a 1.85mm coaxial connector that is 50 Ohm and female gender.
WR-15 waveguide to coaxial transition adapter with 1.85mm connector has a minimum frequency of 50 GHz and a maximum frequency of 65 GHz. Fairview WR-15 1.85mm transition adapter for coax is designed with a body material of copper and connector body material of passivated stainless steel. Our WR-15 to 1.85mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.
Fairview Microwave WR-15 waveguide transition adapter to coaxial 1.85mm part number 15AC206 is currently in stock at our location. Our right angle wave guide WR-15 to 1.85mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.