WR-229 to SMA Female Waveguide to Coax Adapter UDR40 Standard with 3.3 GHz to 4.9 GHz in Aluminum
SKU: SMW229ACS
Pricing
Price: $588.29
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:3
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Waveguide Size | WR-229 |
Flange Size | None |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | SMA |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 3.3 GHz |
Maximum Frequency | 4.9 GHz |
Maximum VSWR | 1.25:1 |
Description
WR-229 to SMA Female Waveguide to Coax Adapter UDR40 Standard with 3.3 GHz to 4.9 GHz in Aluminum
Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW229ACS is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-229 and UDR40 flange. This WR-229 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.
WR-229 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 3.3 GHz and a maximum frequency of 4.9 GHz. Fairview WR-229 SMA transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-229 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.
Fairview Microwave WR-229 waveguide transition adapter to coaxial SMA part number SMW229ACS is currently in stock at our location. Our right angle wave guide WR-229 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.