WR-42 to 2.92mm Female Waveguide to Coax Adapter Square Cover Standard with 18 GHz to 26.5 GHz K Band in Aluminum
SKU: 42AC216
Key Specifications
Key Specifications. |
Waveguide Size | WR-42 |
Flange Size | None |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | 2.92mm |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 18 GHz |
Maximum Frequency | 26.5 GHz |
Maximum VSWR | 1.25:1 |
Description
WR-42 to 2.92mm Female Waveguide to Coax Adapter Square Cover Standard with 18 GHz to 26.5 GHz K Band in Aluminum
Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) 42AC216 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-42 and square cover flange. This WR-42 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is 50 Ohm and female gender.
WR-42 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Fairview WR-42 2.92mm transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-42 to 2.92mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.
Fairview Microwave WR-42 waveguide transition adapter to coaxial 2.92mm part number 42AC216 is currently in stock at our location. Our right angle wave guide WR-42 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.