To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-430 to Type N Female Waveguide to Coax Adapter UDR22 Standard with 1.7 GHz to 2.6 GHz L-S Band in Aluminum

SKU: SMW430ACN
DISCONTINUED PRODUCT
Search for alternative
Waveguide to Coax Adapters.
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-430
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency1.7 GHz
Maximum Frequency2.6 GHz
Maximum VSWR1.25:1
Description

WR-430 to Type N Female Waveguide to Coax Adapter UDR22 Standard with 1.7 GHz to 2.6 GHz L-S Band in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW430ACN is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-430 and UDR22 flange. This WR-430 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-430 waveguide to coaxial transition adapter with N connector has a minimum frequency of 1.7 GHz and a maximum frequency of 2.6 GHz. Fairview WR-430 N transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-430 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-430 waveguide transition adapter to coaxial N part number SMW430ACN is currently in stock at our location. Our right angle wave guide WR-430 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.