Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 to SMA Female Waveguide to Coax Adapter Square Cover with 15 GHz to 22 GHz N Band in Copper, Paint

SKU: FMWCA1002
Pricing
QUANTITYPRICE
1-4$820.00
5-9$787.20
10-24$754.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-51
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency15 GHz
Maximum Frequency22 GHz
Description

WR-51 to SMA Female Waveguide to Coax Adapter Square Cover with 15 GHz to 22 GHz N Band in Copper, Paint

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1002 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-51 and square cover flange. This WR-51 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-51 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Fairview WR-51 SMA transition adapter for coax is designed with a body material of copper and connector body material of brass. Our WR-51 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-51 waveguide transition adapter to coaxial SMA part number FMWCA1002 is currently in stock at our location. Our right angle wave guide WR-51 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.