Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-510 Waveguide Standard Gain Horn Antenna Operating From 1.45 GHz to 2.2 GHz, 15 dBi Gain with CPR-510F Flange

SKU: FMWAN510-15
Pricing
QUANTITYPRICE
1-4$2,277.00
5-9$2,185.92
10-24$2,094.84
25-99$2,003.76
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-510
Gain Nominal15
Flange TypeCPR-510F
Frequency, Min1.45 GHz
Frequency, Max2.2 GHz
Description

WR-510 Waveguide Standard Gain Horn Antenna Operating From 1.45 GHz to 2.2 GHz, 15 dBi Gain with CPR-510F Flange

The FMWAN510-15 standard horn antenna (also known as waveguide horn) from Fairview is part of our comprehensive selection of waveguide antennas. This WR-510 waveguide horn features an CPR-510F waveguide flange and operates from 1450 to 2200 MHz.

Our FMWAN510-15 standard gain horn antenna has a nominal gain of 15 dBi with a typical input VSWR of 1.5:1. Fairview's waveguide horns are available in 10, 15, and 20 dBi models with varying frequency ranges to suit the application needs.

Waveguide antennas, such as the FMWAN510-15 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-510 waveguide antennas with are part of over 40,000 RF, microwave, and millimeter wave components from Fairview available worldwide and ship same day.