Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 to Type N Female Waveguide to Coax Adapter Square Cover Standard with 12.4 GHz to 18 GHz in Aluminum

SKU: SMW62ACN
DISCONTINUED PRODUCT
Search for alternative
Waveguide to Coax Adapters.
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Maximum VSWR1.25:1
Description

WR-62 to Type N Female Waveguide to Coax Adapter Square Cover Standard with 12.4 GHz to 18 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW62ACN is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-62 and square cover flange. This WR-62 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-62 waveguide to coaxial transition adapter with N connector has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Fairview WR-62 N transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-62 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-62 waveguide transition adapter to coaxial N part number SMW62ACN is currently in stock at our location. Our right angle wave guide WR-62 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.