To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Waveguide Antenna With 10 dBi Gain and 12.4 GHz to 18 GHz, Integrated Cage-Style Mount

SKU: FM1WAN062-10
Pricing
QUANTITYPRICE
1-4$1,372.00
5-9$1,317.12
10-24$1,262.24
25-99$1,207.36
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Gain Nominal10
Flange TypeSquare Cover
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Description

WR-62 Waveguide Antenna With 10 dBi Gain and 12.4 GHz to 18 GHz, Integrated Cage-Style Mount

The FM1WAN062-10 standard gain horn antenna (also known as waveguide horn) from Fairview Microwave has a nominal gain of 10 dBi. The Fairview Microwave 10 dBi WR-62 horn antenna operates from 12.4 GHz to 18 GHz (Ku Band). This WR-62 standard gain horn has a Square Cover type flange and integrated cage-style mount. The mount is a ruggedized aluminum mounting solution that integrates with test and measurement positioning systems, ensuring precise alignment and protection of the antenna.

Waveguide standard gain horn antennas are used in a wide variety of applications due to their high power handling capability, low loss, high directivity, and near constant electrical performance. These units are Aluminum and powder coated for increased resistance to weather and corrosion with a Horizontal and Vertical Beam Width of 52.1 and 51.6 degrees respectively.

Fairview Microwave's WR-62 standard gain horns are available in 10, 15 and 20 dBi models with pyramidal shape and rectangular input. Ku Band standard gain horn antenna can ship the same day to anywhere in the world. The WR-62 FM1WAN062-10 waveguide horn is part of over 40,000 RF, microwave and millimeter wave components available from Fairview Microwave.