To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 to SMA Female Waveguide to Coax Adapter Square Cover with 10 GHz to 15 GHz X-Ku Band in Aluminum, Chem Film

SKU: FMWCA1024
Pricing
QUANTITYPRICE
1-9$565.00
10-24$542.40
25-99$519.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 127
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1024
Datasheet
FMWCA1024
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-75
Flange SizeNone
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency10 GHz
Maximum Frequency15 GHz
Maximum VSWR1.25:1
Description

WR-75 to SMA Female Waveguide to Coax Adapter Square Cover with 10 GHz to 15 GHz X-Ku Band in Aluminum, Chem Film

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1024 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-75 and square cover flange. This WR-75 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is and female gender.

WR-75 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Fairview WR-75 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-75 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-75 waveguide transition adapter to coaxial SMA part number FMWCA1024 is currently in stock at our location. Our right angle wave guide WR-75 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.