To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 to SMA Female Waveguide to Coax Adapter UG-135/U Square Cover Standard with 8.2 GHz to 12.4 GHz X Band in Aluminum, Chem Film

SKU: FMWCA1025
Pricing
QUANTITYPRICE
1-9$600.00
10-24$576.00
25-99$552.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 60
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1025
Datasheet
FMWCA1025
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Flange SizeUG-135/U
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Maximum VSWR1.25:1
Description

WR-90 to SMA Female Waveguide to Coax Adapter UG-135/U Square Cover Standard with 8.2 GHz to 12.4 GHz X Band in Aluminum, Chem Film

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1025 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-90 and square cover flange. This WR-90 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is and female gender.

WR-90 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Fairview WR-90 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-90 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-90 waveguide transition adapter to coaxial SMA part number FMWCA1025 is currently in stock at our location. Our right angle wave guide WR-90 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.