Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 Standard Gain Horn With SMA Female Input and 20 dB Typical Gain Operating Within 8.2 GHz to 12.4 GHz Frequency Range

SKU: SMH190SR-20
DISCONTINUED PRODUCT
Replaced By: FM9856B/SF-20
Product Documents
0110
SMH190SR-20
Datasheet
SMH190SR-20
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Gain Min20
Beam Width, 3dB V16.5
Beam Width, 3dB H16.1
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Description

WR-90 Standard Gain Horn With SMA Female Input and 20 dB Typical Gain Operating Within 8.2 GHz to 12.4 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) SMH190SR-20 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-90 waveguide size.

Waveguide antenna SMH190SR-20 that operates from 8.2 GHz – 12.4 GHz it is able to achieve an impressive gain of 20 dBi, is equipped with a WR-90 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.