To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-102 Square Type Flange to N Male Waveguide to Coax Adapter Operating from 7 GHz to 11 GHz

SKU: FMWCA9890
Pricing
QUANTITYPRICE
1-9$85.00
10-24$81.60
25-99$78.20
100-249$74.80
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA9890
Datasheet
FMWCA9890
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-102
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency7 GHz
Maximum Frequency11 GHz
Maximum VSWR1.3:1
Description

WR-102 Square Type Flange to N Male Waveguide to Coax Adapter Operating from 7 GHz to 11 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA9890 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-102 and square type flange. This WR-102 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and male gender.

WR-102 waveguide to coaxial transition adapter with N connector has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz. Fairview WR-102 N transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-102 to N male connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-102 waveguide transition adapter to coaxial N part number FMWCA9890 is currently in stock at our location. Our right angle wave guide WR-102 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.