Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 to SMA Female Waveguide to Coax Adapter CMR-112 with 7.05 GHz to 10 GHz H Band in Aluminum, Paint

SKU: FMWCA1042
Pricing
QUANTITYPRICE
1-4$925.00
5-9$888.00
10-24$851.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Description

WR-112 to SMA Female Waveguide to Coax Adapter CMR-112 with 7.05 GHz to 10 GHz H Band in Aluminum, Paint

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1042 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-112 and CMR-112 flange. This WR-112 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-112 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Fairview WR-112 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-112 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-112 waveguide transition adapter to coaxial SMA part number FMWCA1042 is currently in stock at our location. Our right angle wave guide WR-112 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.