Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-159 CMR-159 Flange to N Female Waveguide to Coax Adapter Operating from 4.9 GHz to 7.05 GHz

SKU: FMWCA9821
Pricing
QUANTITYPRICE
1-4$95.00
5-9$91.20
10-24$87.40
25-99$83.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA9821
Datasheet
FMWCA9821
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-159
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency4.9 GHz
Maximum Frequency7.05 GHz
Maximum VSWR1.3:1
Description

WR-159 CMR-159 Flange to N Female Waveguide to Coax Adapter Operating from 4.9 GHz to 7.05 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA9821 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-159 and CMR-159 flange. This WR-159 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-159 waveguide to coaxial transition adapter with N connector has a minimum frequency of 4.9 GHz and a maximum frequency of 7.05 GHz. Fairview WR-159 N transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-159 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-159 waveguide transition adapter to coaxial N part number FMWCA9821 is currently in stock at our location. Our right angle wave guide WR-159 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.