To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-187 to Type N Female Waveguide to Coax Adapter UDR48 with 3.94 GHz to 5.99 GHz in Aluminum

SKU: FMWCA1083
Pricing
QUANTITYPRICE
1-4$177.15
5-9$170.06
10-24$162.98
25-99$155.89
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1083
Datasheet
FMWCA1083
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-187
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency3.94 GHz
Maximum Frequency5.99 GHz
Maximum VSWR1.25:1
Description

WR-187 to Type N Female Waveguide to Coax Adapter UDR48 with 3.94 GHz to 5.99 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1083 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-187 and UDR48 flange. This WR-187 waveguide to coax adapter / transition is constructed with a N coaxial connector that is and female gender.

WR-187 waveguide to coaxial transition adapter with N connector has a minimum frequency of 3.94 GHz and a maximum frequency of 5.99 GHz. Fairview WR-187 N transition adapter for coax is designed with a body material of aluminum. Our WR-187 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-187 waveguide transition adapter to coaxial N part number FMWCA1083 is currently in stock at our location. Our right angle wave guide WR-187 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.