To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 to 2.4mm Female Waveguide to Coax Adapter UG-383/U Round Cover with 33 GHz to 50 GHz Q Band in Brass Copper, Gold

SKU: FMW22CA100
Pricing
QUANTITYPRICE
1-4$380.00
5-9$364.80
10-24$349.60
25-99$334.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-22
Flange SizeUG-383/U
Coax Connector Impedance50 Ohm
Coax Connector Series2.4mm
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Maximum VSWR1.4:1
Description

WR-22 to 2.4mm Female Waveguide to Coax Adapter UG-383/U Round Cover with 33 GHz to 50 GHz Q Band in Brass Copper, Gold

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMW22CA100 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-22 and round cover flange. This WR-22 waveguide to coax adapter / transition is constructed with a 2.4mm coaxial connector that is 50 Ohm and female gender.

WR-22 waveguide to coaxial transition adapter with 2.4mm connector has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz. Fairview WR-22 2.4mm transition adapter for coax is designed with a body material of brass copper and connector body material of stainless steel. Our WR-22 to 2.4mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-22 waveguide transition adapter to coaxial 2.4mm part number FMW22CA100 is currently in stock at our location. Our right angle wave guide WR-22 to 2.4mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.