Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-284 CMR-284 Flange to SMA Female Waveguide to Coax Adapter Operating from 2.6 GHz to 3.95 GHz

SKU: FMWCA9834
Pricing
QUANTITYPRICE
1-4$1,500.00
5-9$1,440.00
10-24$1,380.00
25-99$1,320.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA9834
Datasheet
FMWCA9834
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-284
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency2.6 GHz
Maximum Frequency3.95 GHz
Maximum VSWR1.25:1
Description

WR-284 CMR-284 Flange to SMA Female Waveguide to Coax Adapter Operating from 2.6 GHz to 3.95 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA9834 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-284 and CMR-284 flange. This WR-284 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-284 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz. Fairview WR-284 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-284 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-284 waveguide transition adapter to coaxial SMA part number FMWCA9834 is currently in stock at our location. Our right angle wave guide WR-284 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.