Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 UG-597/U Square Cover Flange to 2.92mm Male Waveguide to Coax Adapter Operating from 18 GHz to 26.5 GHz

SKU: FMWCA9813A
Pricing
QUANTITYPRICE
1-4$770.00
5-9$739.20
10-24$708.40
25-99$677.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA9813A
Datasheet
FMWCA9813A
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-42
Flange SizeUG-597/U
Coax Connector Impedance50 Ohm
Coax Connector Series2.92mm
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Maximum VSWR1.4:1
Description

WR-42 UG-597/U Square Cover Flange to 2.92mm Male Waveguide to Coax Adapter Operating from 18 GHz to 26.5 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA9813A is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-42 and square cover flange. This WR-42 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is 50 Ohm and male gender.

WR-42 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Fairview WR-42 2.92mm transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-42 to 2.92mm male connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-42 waveguide transition adapter to coaxial 2.92mm part number FMWCA9813A is currently in stock at our location. Our right angle wave guide WR-42 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.